IESNA:LM-63-2002
[TEST]P944810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67937
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6197.2 6158.4 6077.2 6006.5 5988.9 5995.9 6017.1 6056 6091.3 6101.9
6105.4 6158.4 6267.8 6447.9 6748.1 7171.8 7687.4 8308.9 9103.4 10049.7
11123.2 12436.8 14029.4 15840.9 17790.1 19884.1 21893.3 22829.1 21459 16582.4
9022.2 2546 780.4 462.6 264.8 109.5 0
6197.2 6176 6091.3 6020.7 6003 6006.5 6027.7 6066.6 6098.3 6108.9
6116 6172.5 6278.4 6469.1 6762.2 7189.5 7712.1 8337.1 9152.8 10099.2
11208 12560.4 14216.5 15989.2 17973.7 20120.7 22087.5 22935 21243.6 16211.7
8602 2387.1 755.7 423.7 247.2 98.9 0
6197.2 6169 6087.8 6013.6 5981.8 5985.4 5995.9 6017.1 6031.3 6045.4
6066.6 6126.6 6239.6 6419.7 6716.3 7108.3 7609.7 8202.9 8969.2 9905
11073.8 12535.7 14251.8 16158.7 18136.1 20233.7 22214.7 23245.8 21992.2 17511.1
10395.8 3834.9 1024 508.5 300.2 116.5 0
6197.2 6154.8 6077.2 5995.9 5953.6 5943 5950 5953.6 5953.6 5978.3
6013.6 6080.7 6193.7 6370.3 6624.5 6998.8 7496.7 8104.1 8870.3 9802.6
11066.7 12578.1 14506.1 16677.8 18902.4 21084.7 23122.2 24273.3 23637.7 20325.5
13955.2 6751.6 2034 741.5 360.2 113 0
6197.2 6154.8 6080.7 5995.9 5943 5932.4 5939.4 5939.4 5939.4 5967.7
6031.3 6091.3 6186.6 6338.5 6568 6914.1 7415.5 8040.5 8810.3 9792
11087.9 12814.7 15042.8 17680.6 20392.6 22822 24781.8 26024.8 26173.1 24478.1
19520.4 11741.2 4986 1271.2 427.3 98.9 0
6197.2 6144.3 6070.1 5985.4 5928.9 5918.3 5928.9 5943 5943 5971.2
6038.3 6087.8 6161.9 6324.3 6568 6914.1 7401.4 8040.5 8824.4 9859.1
11211.5 13068.9 15561.9 18602.3 21688.5 24368.7 26332 27793.9 28690.8 28118.8
24372.2 17112.1 8195.9 2574.2 547.3 127.1 0
6197.2 6154.8 6077.2 5988.9 5932.4 5918.3 5925.3 5939.4 5939.4 5967.7
6031.3 6098.3 6193.7 6349.1 6589.2 6942.3 7436.7 8058.2 8835 9816.7
11112.6 12842.9 15081.7 17680.6 20364.3 22846.7 24894.8 26321.4 26512.1 24647.6
19968.8 12193.2 4791.8 1235.9 356.6 95.3 0
6197.2 6161.9 6087.8 5999.5 5943 5928.9 5939.4 5950 5960.6 5988.9
6034.8 6108.9 6229 6409.1 6666.9 7023.5 7528.5 8142.9 8909.2 9869.7
11140.9 12744 14682.6 16797.8 18962.4 21148.2 23221 24382.8 23588.3 20484.4
14354.2 6899.9 2058.7 773.3 367.2 113 0
6197.2 6172.5 6094.8 6010.1 5964.2 5957.1 5971.2 5999.5 6024.2 6048.9
6080.7 6144.3 6267.8 6462.1 6751.6 7150.6 7648.5 8252.4 9008 9922.6
11080.8 12518 14202.4 16042.2 17963.1 20039.5 22080.5 23108 22027.5 18319.8
11575.2 4548.2 1303 621.5 331.9 134.2 0
6197.2 6179.6 6098.3 6013.6 5974.8 5971.2 5995.9 6045.4 6087.8 6112.5
6137.2 6200.8 6317.3 6515 6818.7 7246 7768.6 8400.7 9177.5 10116.8
11204.4 12556.9 14114.1 15862.1 17719.5 19778.1 21737.9 22507.7 21052.9 16342.3
8955.1 2697.8 822.8 416.7 222.5 88.3 0
6197.2 6176 6098.3 6013.6 5974.8 5974.8 5999.5 6045.4 6091.3 6112.5
6133.7 6186.6 6306.7 6493.8 6794 7210.7 7729.8 8390.1 9170.5 10060.3
11130.3 12426.2 13976.4 15734.9 17507.6 19566.3 21568.5 22514.8 21286 16833.1
9537.7 2998 868.7 452 233.1 81.2 0
